- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
60 Case Shaft only
-
Class L
- 2 L SS316RL
2 L SS316RL
Can't find what you're looking for? Go to the Product Selector
2 L SS316RL
Shaft, 1.9987 / 1.9994 in Diameter, Class L, Stainless Steel 316, 20 Rockwell C Min., Random Length, 138 in Long
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Thomson SS316 shaft is for use with Fluoronyliner bearings, not for use with recirculating ball bushing bushings.
-
Available from stock and cut to length in most material types and options.
-
Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
-
Roundness within .000080"
-
Straight within .001" per foot cumulative when shipped from the factory.
Dimension | Value |
[d] Shaft, Nominal Diameter | 2 in |
Actual Diameter | 1.9987 / 1.9994 in |
Length | 138 in |
Specifications | Value |
Class | Class L |
Hardness | 20 Rockwell C Min. |
Material | Stainless Steel 316 |
Material, Shaft | Stainless Steel 316 |
Roundness | 0.000080 in |
Straightness | 0.001 in per Foot Cumulative (.002 in TIR) |
Surface Finish | 8 Ra microinch Max |
Taper | 0.0001 in |
UPC Number | 662486365303 |
Weight | 122.8 lb |